HPS_ID_C11232JG4VL_PRODIMAGE
* Representative image
HPS_ID_C11232JG4VL_PRODIMAGE
play
play
+1

Pole Base Foundation, 8-5/8" OD x 60" Long

Brand:

CHANCE Foundation Solutions

Catalog ID:

C11242NG4TU

Streetlight Foundation (SLF) 8.625 OD x 60" Long, 1-1/4" thick x 15" square baseplate, fixed circle, hardware included.

Chance Instant Foundations are designed for an above-grade and at-grade mounting of a variety of equipment that needs a solid foundation and accessibility for utility services such as electric and water lines. These foundations provide a low-cost solution that can be instantly loaded without the need to coordinate various trades, equipment or weather.

  • Fixed 15" Bolt Circle
  • 4 holes, 1" Dia x 2-1/2" Long
  • Suitable for Streetlight, Roadway, and Architectural Lighting
  • Other applications include EV Charging Infrastructure, 5G/6G Poles, Rail Applications, End Zone Tower Systems, Solar Array Pole Mount, and Signage

Product details

General

Application
Helical Anchoring
Base Plate Shape
Square
Bolt Hole Type
Tapped Bolt Hole
Coating
Galvanized, ASTM A-153
Ground Lug Hole
No
Number of Bolt Holes
4
Pipe Type
Round Pipe
Type
Lighting Foundation Anchors
UPC
096359010265

Dimensions

Base Plate Dimensions
15 in
Base Plate Thickness
1.25 in
Bolt Length
2.5 in
Cableway Distance From Base
12 in
Cableway Length
12 in
Cableway Width
2.5 in
Center hole dimensions
7 in
Diameter - Bolt
1 in
Diameter - Bolt Circle
15 in
Foundation Diameter
8.63 in
Foundation Length
60 in
Length
60 in
Weight
201.2 lb

Logistics

Pallet Quantity
9
Standard Package
1

Resources and downloads

Sales Drawings

Videos

play
CHANCE Instant Foundation & Concrete Collar (VI04163E0520)
play
CHANCE® Streetlight Foundation (VI04147E0719)
play
SLF (VI04173E1021)

Engineering Drawing