HPS_ID_PSA4798_PRODIMAGE
* Representative image
HPS_ID_PSA4798_PRODIMAGE

2875 Underfooter Modified Kit

Brand:

CHANCE Foundation Solutions

Catalog ID:

PSA4798

2875 Underfooter Kit (UF Bracket, Top Pier Platform, (1) Starter (3) Pier Sections (1) Modified Sleeve).

ATLAS RESISTANCE® Piers can prevent settlement, stabilize foundations, and restore settled structures nearly to their original positions.

  • Finish Bracket & Top Pier Platform: Ungalvanized
  • Finish Pipe: Flow Coat

Product details

General

Application

Resistance Anchoring

Catalog Number

PSA4798

Coating

Ungalvanized

Finish Type

  • Ungalvanized
  • Flow Coat

Shaft Type

RS

Strength Rating - Ultimate

35000 lb

Type

Kits

Dimensions

Diameter - Pipe

2.87 in

Length

168 in

Weight

185.6 lb

Width - Wing

7 in