text.skipToContent text.skipToNavigation

4000 Extra Pier Section

by CHANCE Foundation Solutions 

Catalog ID: PSA1107

4000 Plain Extra Pier Section

  • Extra Pier Section RS4000 series
  • Finish: Ungalvanized

Product Details

General

Application Resistance Anchoring
Coating Mill Finish
Shaft Type RS
Type Pier Section
UPC 096359459668

Dimensions

Length 41.87 in
Weight 37.70 lb

Logistics

Pallet Quantity 40

Resources/Downloads