Termination Devices
Hubbell Power Systems, Inc. (HPS) offers a variety of CHANCE® special termination devices and standard accessories. The project and application will dictate which product is used or specified.
New Construction Pile Caps
NC Pile Caps are installed as a termination device to the top of a CHANCE helical pile installation. Once the pile installation has been completed, the load is transferred to the structure. It is recommend that a registered professional engineer conduct the design work.
Thread Bar and Guy Adapters
Thread bar and guy adapters are used are also used as a termination device to the top of a CHANCE helical pile installation. Once the pile installation has been completed, the load is transferred to the structure. For preliminary design guidelines, please refer to section 4 of the Technical Design Manual or contact your area HPS distributor for any special requirements or questions.