Image of C1500161 1.5" Square Shaft Lead (SS5), 10/12 x 3-1/2ft
Image of C1500161 1.5" Square Shaft Lead (SS5), 10/12 x 3-1/2ft
play
HPS_ID_C1500007_3_PRODIMAGE
HPS_ID_SS Anchor_Ext_PRODIMAGE

1.5" Square Shaft Lead (SS5), 10/12 x 3-1/2ft

Brand:

CHANCE Foundation Solutions

Catalog ID:

C1500161

SS5, 42" long with 10",12" helices.

The Chance Square Shaft Lead is used to transfer surface loads into bearing layers of soil. The Helical Square Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities. This product has been building code evaluated.

  • Finish: Galvanized
  • Capacity of helical pile can be determined by measuring installation
  • Building Code Approved

Product details

General

Application

Helical Anchoring

Capacity - Plate Grade

50

Catalog Number

C1500161

Coating

Galvanized

Finish Type

Galvanized

Helix Leading Edge Type

Sharp

Holding Capacity Soil (Kt)

10

Number of Helices

2

Shaft Type

SS

Torque Rating

5700 ft-lbs

Type

Lead Sections

UPC

096359012016

Dimensions

Anchor Helix Diameter(s)

10 in - 12 in

Dimensions

42.00 in x 12.000 in x 12.000 in

Height

12 in

Length

42 in

Length - Effective

38.91 in

Weight

55 lb

Width

12 in

Certifications And Compliance

ICC-ES Evaluated

ESR 2794

LARR Certified?

RR 25984

Logistics

Pallet Quantity

20