HPS_ID_PSA4048_PRODIMAGE
* Representative image
HPS_ID_PSA4048_PRODIMAGE

2875 Plate Pier Kit

Brand:

CHANCE Foundation Solutions

Catalog ID:

PSA4048

2875 Plate Pier Kit (Plate Pier Bracket, Top Pier Platform, (1) Starter (3) Pier Sections).

ATLAS RESISTANCE® Piers can prevent settlement, stabilize foundations, and restore settled structures nearly to their original positions.

  • Finish Bracket & Top Pier Platform: Ungalvanized
  • Finish Pipe: Ungalvanized

Product details

General

Application

Resistance Anchoring

Catalog Number

PSA4048

Coating

Ungalvanized

Finish Type

Ungalvanized

Shaft Type

RS

Strength Rating - Ultimate

30000 lb

Type

Kits

Dimensions

Diameter - Pipe

2.87 in

Length

168 in

Weight

163.6 lb

Width - Wing

7 in