HPS_ID_PSA4812_PRODIMAGE
HPS_ID_PSA4812_PRODIMAGE

2875 Plate Pier Kit

Brand:

CHANCE Foundation Solutions

Catalog ID:

PSA4484

2875 Plate Pier Kit (Plate Pier Bracket, Top Pier Platform, (1) Starter (3) Pier Sections).

ATLAS RESISTANCE® Piers can prevent settlement, stabilize foundations, and restore settled structures nearly to their original positions.

  • Finish Bracket & Top Pier Platform: Galvanized
  • Finish Pipe: Flow Coat

Product details

General

Application

Resistance Anchoring

Catalog Number

PSA4484

Coating

Ungalvanized

Finish Type

  • Galvanized
  • Flow Coat

Shaft Type

RS

Strength Rating - Ultimate

30000 lb

Type

Kits

Dimensions

Diameter - Pipe

2.87 in

Length

168 in

Weight

160.1 lb

Width - Wing

7 in