HPS_ID_PSA4800_GALV_PRODIMAGE
* Representative image
HPS_ID_PSA4800_GALV_PRODIMAGE

3500 Underfooter Kit

Brand:

CHANCE Foundation Solutions

Catalog ID:

PSA1104N

3500 Underfooter Kit (Galvanized UF Bracket, Galvanized Top Pier Platform, (1) Starter (3) Pier Sections (1) Sleeve Section).

ATLAS RESISTANCE® Piers can prevent settlement, stabilize foundations, and restore settled structures nearly to their original positions.

  • Finish Bracket & Top Pier Platform: Galvanized
  • Finish Pipe: Galvanized

Product details

General

Application

Resistance Anchoring

Catalog Number

PSA1104N

Coating

Galvanized

Finish Type

Galvanized

Shaft Type

RS

Strength Rating - Ultimate

45500 lb

Type

Kits

UPC

096359513933

Dimensions

Diameter - Pipe

3.5 in

Length

168 in

Weight

231.5 lb

Width - Wing

8 in