HPS_ID_C1500782_PRODIMAGE
* Representative image
HPS_ID_C1500782_PRODIMAGE

RS4500 New Construction Cap

Brand:

CHANCE Foundation Solutions

Catalog ID:

C1500783

Cap, NC, RS4500, 0.5x12x12 No Holes.

A cap for new construction applications which aids in the transfer of loads to the helical pile.

  • RS4500 Compression only cap
  • Finish: Non-galvanized

Product details

General

Application

Helical Anchoring

Cap Mates With

RS4500

Capacity - Compression/Uplift

Compression

Capacity - Design (Working) Load Compression kip (kN)

70 lb/kN

Capacity - Plate Grade

50

Catalog Number

C1500783

Coating

Ungalvanized

Finish Type

Ungalvanized

Shaft Type

RS

Type

Anchor Caps

UPC

096359798606

Dimensions

Capacity - Plate Size (SQ)

12 in

Dimensions

12.00 in x 12.00 in x 6.50 in

Height

6.5 in

Length

12 in

Weight

30 lb

Width

12 in

Logistics

Pallet Quantity

80