HPS_ID_C1500781_PRODIMAGE
HPS_ID_C1500781_PRODIMAGE

RS3500 New Construction Cap

Brand:

CHANCE Foundation Solutions

Catalog ID:

C1501356

Cap, NC, RS3500, 0.75x8x8 No Holes.

A cap for new construction applications which aids in the transfer of loads to the helical pile. This product has been building code evaluated.

  • RS3500 Compression only cap
  • Finish: Non-galvanized
  • Building Code Approved

Product details

General

Application

Helical Anchoring

Cap Mates With

RS3500

Capacity - Compression/Uplift

Compression

Capacity - Design (Working) Load Compression kip (kN)

50 lb/kN

Capacity - Plate Grade

50

Catalog Number

C1501356

Coating

Ungalvanized

Finish Type

Ungalvanized

Shaft Type

RS

Type

Anchor Caps

Dimensions

Capacity - Plate Size (SQ)

8 in

Dimensions

8.00 in x 8.00 in x 6.75 in

Height

6.75 in

Length

8 in

Width

8 in