HPS_ID_C1500797_PRODIMAGE_2
HPS_ID_C1500797_PRODIMAGE_2

RS3500 New Construction Cap

Brand:

CHANCE Foundation Solutions

Catalog ID:

C1501357G

Cap, NC, RS3500, 0.75x8x8 Three Holes Galvanized.

A cap for new construction applications which aids in the transfer of loads to the helical pile.

  • RS3500 Full Tension/Compression cap
  • Finish: Galvanized
  • Building Code Approved

Product details

General

Application

Helical Anchoring

Cap Mates With

RS3500

Capacity - Compression/Uplift

  • Compression
  • Uplift

Capacity - Design (Working) Load Compression kip (kN)

50 lb/kN

Capacity - Design (Working) Load Uplift kip (kN)

50 lb/kN

Capacity - Plate Grade

50

Catalog Number

C1501357G

Coating

Galvanized

Finish Type

Galvanized

Shaft Type

RS

Type

Anchor Caps

Dimensions

Capacity - Plate Size (SQ)

8 in