Image of C1502207 2" Square Shaft Helical Extension (SS200), 14 x 4ft

2" Square Shaft Helical Extension (SS200), 14 x 4ft

Brand: CHANCE Foundation Solutions

Catalog ID: C1502207

SS200 Helical pile extension; 2.0" square shaft; 1 Helix - 14"; Length - 4 ft (48"); Galvanized

The CHANCE Square Shaft Extension is used to extend the pile length so that the Lead section is placed at the proper depth. The Helical Square Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities

  • Finish: Galvanized
  • Capacity of helical pile can be determined by measuring installation torque
  • Bolt and nut are assembled to extension at the factory

Formerly C1100577

General

Application

Helical Anchoring

Catalog Number

C1502207

Coating

Galvanized

Finish Type

Galvanized

Material Type

Non-Standard

Number of Helices

1

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Tensile Strength

150000 lb.

Torque Rating

16000 ft-lbs

Type

Anchor Extensions

UPC

096359856603

Dimensions

Anchor Helix Diameter(s)

14 in

Dimensions

48.00 in x 14.00 in x 14.00 in

Height

14 in

Length

48 in

Weight

76.44 lb

Width

14 in

Force Related

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Tensile Strength

150000 lb.

Configuration

Number of Helices

1

Logistics

Pallet Quantity

12

Standard Package

1