HUBBELL POWER SYSTEMS
Image of C1100577 2" Square Shaft Helical Extension (SS200), 14 x 4ft
Buy America(n) Qualified

2" Square Shaft Helical Extension (SS200), 14 x 4ft

Brand: Chance

Catalog ID: C1100577

SS200, 4' long (1219 mm) with 14" helix

The CHANCE Square Shaft Extension is used to extend the pile length so that the Lead section is placed at the proper depth. The Helical Square Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities

  • Finish: Galvanized
  • Capacity of helical pile can be determined by measuring installation
  • Bolt and nut are assembled to extension at the factory

Product details

General

Application

Helical Anchoring

Catalog Number

C1100577

Coating

Galvanized

Finish Type

Galvanized

Material Type

Non-Standard

Number of Helices

1

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Tensile Strength

150000 lb.

Torque Rating

16000 ft-lbs

Type

Anchor Extensions

UPC

096359010029

Dimensions

Anchor Helix Diameter(s)

14 in

Dimensions

48.000 in x 14.000 in x 14.000 in

Height

14 in

Length

48 in

Weight

76.44 lb

Width

14 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Logistics

Pallet Quantity

12

Standard Package

1

Media

Videos