CHANCE FOUNDATION SOLUTIONS

EV charging infrastructure features

Chance helical piles are made from recycled steel, cause minimal eco-impact during installation, and support green technology, like EV charging stations.

Proven foundation

Proven foundation

Tested and trusted for decades as foundations for streetlights, solar panels, and wind generators, Chance Instant Foundations are now used to support EV charging infrastructure.

Benefits include:

  • No concrete required
  • Quick and easy site preparation
  • Reduces installation time by weeks!
  • Lowered mobilization costs
  • No excavation or soil removal
  • Units can easily be adjusted, extracted and reused
  • Made from recycled steel
  • Sustainable (Reduced Scope 3A4/A5 emissions)
  • Dual cableway for daisy-chained wiring

    Economical and readily available for a large variety of loading needs, these wire-ready screw anchors provide measurable capacity during installation.

    The trenched wires are fed through the dual cableways up into the EV charging unit for a safe and secure method of providing power and communication to the device.
Simple, no-concrete installation

Simple, no-concrete installation

The concept is simple. Chance EV charger foundations are a single-piece, hollow steel helical pile pipe with a sturdy baseplate welded to the top.

The easy-to-install foundation system can be screwed into the ground in limited access areas or near existing structures. Our foundation systems minimize vibration and install without heavy equipment. Enjoy a long-lasting, wire-ready foundation that comes without the hassle and mess of pouring concrete or excavating soils.

With no concrete to cure or excavated soil to haul away, you can load the foundation and connect the wires immediately after it is screwed into the ground.

Efficient & effective

Efficient & effective

Chance Instant Foundations save cost and time while also providing a reliable foundation solution.

Foundations can be installed in 10 minutes by a two-person crew, eliminating downtime. If the foundation ever needs to be removed, it can be unscrewed and reused at another location.

Save time and labor since you don't have to coordinate material for a traditional concrete foundation or excavation.

Chance is your single source solution for EV charger installation, offering helical bumper posts or concrete collars to protect your EV foundation

EV charging products

Hubbell supports the EV charging industry with pre-engineered, sustainable Chance foundation solutions for charging stations.

Contact us to learn more

Let’s start a conversation. Fill out the contact form and one of our knowledgeable staff will reach out to you shortly.