Builder Solutions

The CHANCE® helical pile system is a versatile deep foundation solution that provides the performance of concrete or timber piles without the vibration, noise, disturbance and time. Economical and fast to install with low profile, standard equipment, without the wasted time waiting for concrete to cure. Stay in control and on-schedule by avoiding excavation and even starting construction in inclement weather conditions.
"We all discussed this as a group and I can assure you that we will be utilizing the helical pile solution when we can."
– Mark Roland from David Weekly Homes
Commonly used in residential construction, the CHANCE SS5 helical pile has received a comprehensive evaluation report ESR-2794 from ICC Evaluation Service (ICC-ES). This report provides evidence that CHANCE helical piles and devices are in compliance with code requirements. Building officials, geotechnical and structural engineers, architects and contractors utilize the ICC-ES evaluation reports to provide a basis for using or approving helical anchors and piles in construction projects.
Whether it is an existing development or a construction site that requires a deep foundation system due to poor soil conditions, helical piles do not require excavation or spoils to remove. That’s because helical piles displace soil compared to other pile systems that require the soil to be dug out and removed.
Helical piles provide little to no site disturbance to adjacent structures as they provide a low noise level with minimal vibration during installation. In contrast to driven timber piles where noise and vibration can be disruptive to nearby structures. Another advantage compared to other foundation methods is limited access. Smaller equipment can be utilized to install helical piles with minimal head room or access.
Applications
- Single Family Homes
- Multi-Family Homes
- Retaining Walls
- Earth Retention
- Pools
- Decks
- Walls
- Bridges
- Boardwalks
- Balconies
- Fences
Contact Information:
David Bruce
National Business Development / Accounts Manager
Tele: 573-864-0709
Email: dabruce@hubbell.com