Burndy Tool & Die Promotion is now live!
Starting April 22nd until May 31st, when you purchase an eligible Burndy® tool through one of our participating authorized distributors in Canada, you will receive FREE products valued up to $1,650.
Check out the THREE PURCHASE OPTIONS below.
You can read more about each of the products included in this promotion here. Contact us if you have any questions.
If you're a distributor and need to register a purchase for a client, please click the button below.
PRODUCT DESCRIPTIONS
You can click on the product numbers to open each of the Product Detail Pages.
Products for option 1
PAT750LI: PATRIOT® 12-Ton C-Head Battery Crimper, Hydraulic Self-Contained, (2) 3.0Ah 18V Li-ion Batteries, 120V-AC Charger, Hard Case
PAT46LWSLI: PATRIOT 15-Ton C-Head Battery Actuated Crimper, Hydraulic Self-Contained, (2) 3.0Ah 18V Li-ion Batteries, 120V-AC Charger, Hard Case + S/S U Die
PUADP1: Adapter for use with 15-Ton 46 Series Crimpers - INCLUDED with the purchase of the PAT46LWSLI
UDIEKITAL: S/S U Die Kit for Aluminum Connectors #6 AWG-750 kcmil
UDIEKITCU: S/S U-Die Kit for Copper Connectors #6 AWG-750 kcmil
UDIEKITHYGRD: S/S U Die kit with 7 Dies to install HYGROUND® compression grounding connectors and U2CABT for pre-crimping ground rods
Products for option 2
PATCUT129LI: PATRIOT 129 Series Latch Head Battery Cutter, (2) 3.0Ah 18V Li-ion Batteries, 120V-AC Charger, Hard Case
PATCUT2156LI: PATRIOT 2156 Series Latch Head Battery Cutter, (2) 3.0Ah 18V Li-ion Batteries, 120V-AC Charger, Hard Case
PAT81K2U03A2: PATRIOT 4-POINT® 6-Ton Dieless Latch Head Battery Crimper, Guides, (2) 3.0Ah 18V Li-ion Batteries, 120V-AC Charger, Hard Case
PAT444SLI: PATRIOT 11-Ton Dieless C-Head Battery Crimper, (2) 3.0Ah 18V Li-ion Batteries, 120V-AC Charger, Hard Case
PATCUT1500LI: PATRIOT 1500 Series Battery Cutter for Copper and Aluminum, (1) 3.0Ah 18V Li-ion Battery, 120V-AC Charger, Hard Case
PATPROBAG: PATRIOT Pro Bag, Nylon, Heavy Duty
PELICAN COOLER: 8QT Personal Cooler features a dry box, a removable inner tray, a main compartment for larger items and an integrated removable and reusable ice pack.
Products for option 3
Y750HSXT: 12-Ton C-Head Crimper, Self Contained Hydraulic, Uses U Dies, #14 AWG-750 kcmil Copper, #8 AWG-750 kcmil Aluminum, #4 AWG-556.5 kcmil ACSR
UO: S/S Circular Butting Twin U Die, Green, Index O
UC: S/S Circular Butting Twin U Die, Brown, Index C
U997: S/S Radial Non-Butting Twin U Die, Orange, Index 997
PU998: S/S U Die, Index 998
Promotional Rules
- This promotion is for a limited time starting April 22 until May 31, 2024 and valid only in Canada.
- Burndy product must be purchased from an authorized Canadian distributor to qualify during the promotional time period.
- The registration of purchase must be completed by the distributor no later than June 14, 2024.
- A Hubbell representative will contact you to confirm receipt of your submission, promotional items, and the shipping address for delivery of your products.
- The dies, tool bag and cooler will be provided by Hubbell Canada and shipped to the verified address upon validation of your purchase.
- There is no cash value equivalent for the free goods.
- You may be required to answer a skill-testing question to claim your free goods.