Product Announcement
Simplify video delivery with new Hubbell HDBaseT and AV products
Effective AV delivery in education, commercial, and retail settings requires ample connection and power. New in-wall HDMI Extender and Active Optical HDMI cables from Hubbell Premise Wiring ensure performance when transmitting over extended distances.
The high-definition video extender with HDBaseT 3.0 transmits uncompressed 4K signals for video display up to 328 ft (100m) away from a digital source. It terminates with one Category 6A UTP or shielded cable and supports repeating IR and USB 2.0 control signals. A new chipset allows the extender to support latest AV applications.
Hubbell’s updated HDBaseT HDMI Extender features a unique design that allows both source and display devices to be installed in back boxes. It also includes a 3.5mm audio jack for analog pass through. And 110 punchdown termination reduces installation time.
New Active Optical AV Cables and patch cords are also available. HDMI cables transmit 4K signals up to 100 ft. Fiber optics mitigate the risk of outside interference impacting the signal. The plenum-rated cable features a small diameter for flexing in any installation environment. USB cables transmit data or video up to 20 feet.
The updated extender and new cables provide reliable connection with interactive white boards, projectors, HDTVs, or any other video display device.
Learn more about HDBaseT extenders and Active Optical cables from Hubbell Premise Wiring. Contact your Hubbell sales representative or visit hubbell.com/hubbellpremisewiring