BURNDY
forcegauge12-15
forcegauge12-15

Force Test Gauge for use with 12-Ton PAT750 and 15-Ton PAT46 Hydraulic Crimpers

Brand:

Burndy

Catalog ID:

FORCEGAUGE1215

Force Test Gauge for 12T PAT750 and 15T PAT46 Series.

  • Easy to read dials
  • Not recommended for remote powered heads (see PT11018)
  • Custom U die blanks with detent
  • Comes complete with polymer carry case to protect blanks, adapters, and gauge, includes operating and maintenance manual
  • 1 year limited warranty

Product details

General

Application

Force Testing

Application - For Use On

Use with 12-Ton Crimpers: Y750HSXT, PAT750 Series and PAT46 Series with PUADP1 Adapter

Catalog Number

FORCEGAUGE1215

Tool Type

Gauge, Force Test

Type

Gauge

UPC

781810499870

Dimensions

Dimensions

10.50 in x 7.00 in x 3.00 in

Height

3 in

Length

10.5 in

Width

7 in

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Minimum Pack Quantity

1

Package Contents

Gauge, Die Blanks, Plastic Case