BURNDY
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel

100X200HGSB, 1"x2" Hex Head Galvanized Steel Bolt

Brand:

Burndy

Catalog ID:

100X200HGSB

  • Galvanized steel hardware (bolts, nuts, flatwashers and internal tooth lockwashers) are manufactured per ASTM307 Grade A
  • Nut surfaces and bolt heads have American Standard dimensions
  • Galvanizing is per ASTM A153

Product details

General

Catalog Number

100X200HGSB

Material

GALVANIZED STEEL

UPC

781810437902

Dimensions

Dimension - B Length fraction

2 in

Dimension - B Length inch

2 in

Dimension - Bolt Size fraction

1

Dimension - Bolt Size inch

1 in

Dimension - Length Overall inch

2 in

Dimension - Thread Size

1-8

Dimension - Threads per inch

8

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

UI

Logistics

Minimum Pack Quantity

1

Resources and downloads