BURNDY
BUnitap3PortDS_Photo_ColorRGB
BUnitap3PortDS_Photo_ColorRGB

1PLD2/03, UV Rated Black, 2-sided, 3-port, #14-2/0 AWG

Brand:

Burndy

Catalog ID:

1PLD2/03

UV rated Black UNITAP™, 3, #14 - 2/0, 2.19 in L, 1.56 in.

  • UV Rated Covering over AL6061-T6 aluminum body saves time, lowering installation costs and eliminates taping
  • Oxide inhibitor pre-installed inhibits moisture and contaminants from entering the contact area
  • Range-taking capability reduces the number of connectors necessary to carry in inventory

Features: UV Rated Plastisol Covered AL6061-T6 Aluminum Body Saves Time By Eliminating The Need For Taping, Oxide Inhibitor Pre-Installed Inhibits Moisture And Contaminants From Entering The Contact Area, Range-Taking Capability Reduces The Number Of Connectors Carried In Inventory, UL486B Listed, AL9CU, 600 V 90 DEG C, UNITAP Rated For Code Conductor Only, Wire Entry: Double, Conductor Size (run - Range): 14 - 2/0 AWG, Hex Size (key): 3/16 IN, Torque: 120 IN-LB, Type Of Insulation: UV Rated Plastisol, Number Of Ports: 3

Product details

General

Application

For Indoor Use Only, Copper Or Stranded Aluminum

Catalog Number

1PLD2/03

Connector Type

Multi Tap

EU RoHS Indicator

Yes

Hex Key

3/16

Installation Torque Recommended in-lb

120 in-lb

Insulation

Y

Insulation Type

Plastisol

Material

Aluminum

Material - Hardware

Aluminum

Number Of Ports

3

Physical Attribute - Number of Screws

3

Physical Attribute - Screw Type

Allen

Plated

N

Plating Type

Unplated

Sub Brand

UNITAP

Temperature Rating

194° F

Trade Name

UNITAP™

Type

BIBD, Multi-Port

UPC

781810294888

UPC 12 Digit

7818102948888

Dimensions

Dimension - Height fraction

1.375 in

Dimension - Height inch

1.38 in

Dimension - Height mm

35.1 mm

Dimension - L Length Overall mm

56 mm

Dimension - Length Overall inch

2.19 in

Dimension - Screw Size inch

7/16

Dimension - Width fraction

1-14/25 in

Dimension - Width inch

1.56 in

Dimension - Width mm

40 mm

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - AL Str Size

14 AWG;12 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG

Conductor - AL Str Size Range

14 AWG - 2/0 AWG

Conductor - Copper Str Size

14 AWG;12 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG

Conductor - Copper Str Size Range

14 AWG - 2/0 AWG

Conductor Size

14-2/0 AWG

Conductor Type

  • AL C Str-Size
  • CU C Str-Size

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Certified Listed

BABA Compliant (All status valid till December 2024)

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Minimum Pack Quantity

1