BURNDY
Image of 1PLD75012HD 1PLD75012HD, UV Rated Black, 2-sided, 12-port, #2 AWG-750 kcmil
Image of 1PLD75012HD 1PLD75012HD, UV Rated Black, 2-sided, 12-port, #2 AWG-750 kcmil

1PLD75012HD, UV Rated Black, 2-sided, 12-port, #2 AWG-750 kcmil

Brand:

Burndy

Catalog ID:

1PLD75012HD

750-2 TWO-SIDED 12 PORT HD BLK.

  • UV Rated Covering over AL6061-T6 aluminum body saves time, lowering installation costs and eliminates taping
  • Oxide inhibitor pre-installed inhibits moisture and contaminants from entering the contact area
  • Range-taking capability reduces the number of connectors necessary to carry in inventory

Product details

General

Catalog Number

1PLD75012HD

Connector Type

Multi Tap

Hex Key

3/8 in

Installation Torque Recommended in-lb

500 in-lb

Insulation

Y

Material

Aluminum

Number Of Ports

12

Temperature Rating

-40°C to 135°C

Trade Name

UNITAP™

UPC

621945480803

Dimensions

Dimension - L Length Overall mm

416.052

Dimension - Length Overall inch

16.38

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor Size

2 AWG-750 KCMIL

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certified Listed

BABA Compliant (All status valid till December 2024)

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Minimum Pack Quantity

1