BURNDY
Image of 1PLM6004 1PLM6004, UV Rated Black, Mount Tap, 1-side, 4-port
Image of 1PLM6004 1PLM6004, UV Rated Black, Mount Tap, 1-side, 4-port

1PLM6004, UV Rated Black, Mount Tap, 1-side, 4-port

Brand:

Burndy

Catalog ID:

1PLM6004

  • UV Rated Covering over AL6061-T6 aluminum body saves time, lowering installation costs and eliminates taping
  • Oxide inhibitor pre-installed inhibits moisture and contaminants from entering the contact area
  • Range-taking capability reduces the number of connectors necessary to carry in inventory

Product details

General

Catalog Number

1PLM6004

Connector Type

Multi Tap

Installation Torque Recommended in-lb

375 in-lb

Insulation

Y

Insulation Type

Plastisol

Material

Aluminum

Material - Hardware

Aluminum

Number Of Ports

4

Physical Attribute - Number of Screws

6

Plated

Y

Plating Type

Clear Plated

Temperature Rating

194° F

Trade Name

UNITAP™

UPC

781810308042

UPC 12 Digit

7818103080422

Dimensions

Dimension - Height fraction

2-7/8 in

Dimension - Height inch

2.88

Dimension - Height mm

73.2 mm

Dimension - L Length Overall mm

193

Dimension - Length Overall inch

7.59

Dimension - Width inch

2.38

Dimension - Width mm

60 mm

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - AL Str Size

4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil;397 kcmil;400 kcmil;450 kcmil;477 kcmil;500 kcmil;550 kcmil;556 kcmil;600 kcmil

Conductor - AL Str Size Range

4 AWG - 600 kcmil

Conductor - Copper Str Size

4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil;397 kcmil;400 kcmil;450 kcmil;477 kcmil;500 kcmil;550 kcmil;556 kcmil;600 kcmil

Conductor - Copper Str Size Range

4 AWG - 600 kcmil

Conductor Size

4 AWG-600 KCMIL

Conductor Type

  • AL C Str-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Minimum Pack Quantity

1

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings