BURNDY
Image of 240102C 240102C, Copper Shear Bolt Wedge Tap Connector, #4-1, Tap: #1 Sol-#2 Str
Image of 240102C 240102C, Copper Shear Bolt Wedge Tap Connector, #4-1, Tap: #1 Sol-#2 Str

240102C, Copper Shear Bolt Wedge Tap Connector, #4-1, Tap: #1 Sol-#2 Str

Brand:

Burndy

Catalog ID:

240102C

CPI Copper Taps are designed for use as a permanent connection on copper wire or solid rod. CPI wedge connectors use high strength bronze alloy, pure copper and a unique shear head bolt for a mechanically strong, electrically conductive and easy to install connection.

  • Industry-proven spring wedge technology easily installed with common socket or impact wrench
  • Installed overhead
  • Meets or exceeds current carrying capacity of conductors being connected
  • "Spring like" high strength C-Body ensures permanent connection with consistent pressure on the conductors
  • Corrosion resistant highly conductive copper and bronze alloys with a pure copper insert between conductors increases conductivity and lower electrical resistance
  • Corrosion inhibitor factory applied for ease of installation
  • Remains permanently locked through fault current or power surges
  • Easy to remove without damage to conductor

Product details

General

Catalog Number

240102C

Material

Copper

UPC

621945676381

Conductor Related

Conductor Range

Main Conductor: #4 - #1 (7 Str) (.232" - .328") Copper
Tap Conductor: #1-#2 Str (.281" - .325") Copper