BURNDY
25FW, 1/4" DURIUM™ Silicon Bronze Flat Washer
Image of 25FW 25FW, 1/4" DURIUM™ Silicon Bronze Flat Washer
Image of 25FW 25FW, 1/4" DURIUM™ Silicon Bronze Flat Washer

25FW, 1/4" DURIUM™ Silicon Bronze Flat Washer

Brand: Burndy

Catalog ID: 25FW

1/4" Silicon Bronze Flat Washer, Non-magnetic, Conforms to SAE Standards, Silicon Bronze per ASTM B99, Bulk Package

  • DURIUM™ silicon bronze hardware combines high strength and corrosion resistance
  • Silicon bronze per ASTM B99

General

Catalog Number

25FW

Material

Silicon Bronze

Product Family

Hardware/Inhibitors/Sealants>Silicon Bronze>Nuts, Bolts, Flat Washers, U-Bolts, Kits

Product Type

Flat Washer

UPC

781810819401

Dimensions

Width

0.25 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1