BURNDY
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel

25X75HEBET, 1/4" x 3/4" Hex Bolt, Silicon Bronze, Tin Plated

Brand:

Burndy

Catalog ID:

25X75HEBET

  • Tin Plated DURIUM™ silicon bronze hardware combines high strength and corrosion resistance
  • Silicon bronze per ASTM B99

Product details

General

Catalog Number

25X75HEBET

Connector Type

Bolt - Hex

Installation Torque Recommended in-lb

80 LBS/in

Material

SILICON BRONZE

UPC

781810114339

UPC 12 Digit

7818101143399

Dimensions

Dimension - B Length fraction

3/4 in

Dimension - B Length inch

0.75 in

Dimension - Bolt Size fraction

1/4

Dimension - Bolt Size inch

0.25 in

Dimension - Thread Size

1/4 - 20

Dimension - Threads per inch

20

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

100

Minimum Pack Quantity

100

Pallet Quantity

29600

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)