BURNDY
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel

31X300HEBBOX, 5/16" x 3" Hex Bolt, Silicon Bronze

Brand:

Burndy

Catalog ID:

31X300HEBBOX

Silicon Bronze Hexagonal Head Bolt, 3 IN L, 5/8 IN-11 Thread Size.

  • DURIUM™ silicon bronze hardware combines high strength and corrosion resistance
  • Silicon bronze per ASTM B99

Product details

General

Catalog Number

31X300HEBBOX

Connector Type

Bolt - Hex

Installation Torque Recommended in-lb

180 LBS/in

Material

SILICON BRONZE

Trade Name

DURIUM™

UPC

781810011959

UPC 12 Digit

7818100119599

Dimensions

Dimension - B Length fraction

3 in

Dimension - B Length inch

3 in

Dimension - Bolt Size fraction

5/16

Dimension - Bolt Size inch

0.3125 in

Dimension - Thread Size

5/16-18

Dimension - Threads per inch

18

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads