BURNDY
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel

31X62HEBBOX, 5/16" x 5/8" Hex Bolt, Silicon Bronze

Brand:

Burndy

Catalog ID:

31X62HEBBOX

  • DURIUM™ silicon bronze hardware combines high strength and corrosion resistance
  • Silicon bronze per ASTM B99

Product details

General

Catalog Number

31X62HEBBOX

Connector Type

Bolt - Hex

Installation Torque Recommended in-lb

180 LBS/in

Material

SILICON BRONZE

Trade Name

DURIUM™

UPC

781810011355

UPC 12 Digit

7818100113555

Dimensions

Dimension - B Length fraction

5/8 in

Dimension - B Length inch

.625 in

Dimension - Bolt Size fraction

5/16

Dimension - Bolt Size inch

0.3125 in

Dimension - Thread Size

5/16-18

Dimension - Threads per inch

18

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

50

Minimum Pack Quantity

1

Pallet Quantity

48000

Resources and downloads