

Brand: Burndy
Catalog ID: 38SWET
Catalog Number
38SWET
Material
Silicon Bronze
Product Family
Hardware/Inhibitors/Sealants>Silicon Bronze>Nuts, Bolts, Flat Washers, U-Bolts, Kits
Product Type
Split Lockwasher
UPC
781810255063
Dimension - Bolt Size fraction
3/8
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Width
0.38 in
Certification - CSA Approved
No
Certification - ETL
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
2000
Minimum Pack Quantity
1
Pallet Quantity
99999