BURNDY
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel

38X125HGSBBOX, 3/8" x 1-1/4" Galvanized Steel Bolt

Brand:

Burndy

Catalog ID:

38X125HGSBBOX

3/8" x 1-1/4" Galvanized Steel Hex Head Bolt

  • Galvanized steel hardware (bolts, nuts, flatwashers and internal tooth lockwashers) are manufactured per ASTM307 Grade A
  • Nut surfaces and bolt heads have American Standard dimensions;Galvanizing is per ASTM A153

Product details

General

Catalog Number

38X125HGSBBOX

UPC

621945507036

Certifications And Compliance

Certification - CSA Approved

No

Logistics

Minimum Pack Quantity

1