BURNDY
Image of 38X250OSB 38X250OSB, 3/8" x 2-1/2" Oval Shank Bolt
Image of 38X250OSB 38X250OSB, 3/8" x 2-1/2" Oval Shank Bolt

38X250OSB, 3/8" x 2-1/2" Oval Shank Bolt

Brand:

Burndy

Catalog ID:

38X250OSB

Product details

General

Catalog Number

38X250OSB

Material

SILICON BRONZE

UPC

781810278710

Dimensions

Dimension - Bolt Size fraction

3/8

Certifications And Compliance

Certification - CSA Approved

No

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

100

Resources and downloads