BURNDY
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel

38X500HEB, 3/8" x 5" Silicon Bronze Bolt

Brand:

Burndy

Catalog ID:

38X500HEB

38X500HEB, 3/8" x 5" Silicon Bronze Hex Head Bolt

  • DURIUM silicon bronze hardware combines high strength and corrosion resistance
  • Silicon bronze per ASTM B99

Product details

General

Catalog Number

38X500HEB

UPC

781810132142

Certifications And Compliance

Certification - CSA Approved

No

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

0

Resources and downloads