BURNDY
Image of 50SGSWMD 50SGSWMD, 1/2" Split Washer, Galvanized Steel
Image of 50SGSWMD 50SGSWMD, 1/2" Split Washer, Galvanized Steel

50SGSWMD, 1/2" Split Washer, Galvanized Steel

Brand:

Burndy

Catalog ID:

50SGSWMD

  • Galvanized steel hardware (bolts, nuts, flatwashers and internal tooth lockwashers) are manufactured per ASTM307 Grade A
  • Nut surfaces and bolt heads have American Standard dimensions
  • Galvanizing is per ASTM A153

Product details

General

Catalog Number

50SGSWMD

Connector Type

Washer - Split

Material

GALVANIZED STEEL

UPC

781810806890

Dimensions

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5

Dimension - Inside Diameter inch

0.518

Dimension - Outside Diameter inch

0.873

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads