BURNDY
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel

50X100HGSB, 1/2" x 1" Hex Bolt, Galvanized Steel

Brand:

Burndy

Catalog ID:

50X100HGSB

1/2 x 1.00 Galvanized Steel Hex Bolt.

  • Galvanized steel hardware (bolts, nuts, flatwashers and internal tooth lockwashers) are manufactured per ASTM307 Grade A
  • Nut surfaces and bolt heads have American Standard dimensions
  • Galvanizing is per ASTM A153

Product details

General

Catalog Number

50X100HGSB

Material

GALVANIZED STEEL

UPC

781810000182

Dimensions

Dimension - B Length fraction

1 in

Dimension - B Length inch

1 in

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.50 in

Dimension - Length Overall inch

1 in

Dimension - Thread Size

1/2-13

Dimension - Threads per inch

13

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - ETL

No

Certified Listed

TAA Compliant (All status valid till December 2024)

Standards - RoHS Compliance Status

NC

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads