BURNDY
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel

50X150HABBOX, 1/2" x 1-1/2" Hex Bolt, Aluminum

Brand:

Burndy

Catalog ID:

50X150HABBOX

Al Hexagon Head Bolt, 1-1/2 IN L, 1/2 IN-13 Thread Size.

Aluminum hardware finished with anodic coating

Product details

General

Catalog Number

50X150HABBOX

Connector Type

Bolt - Hex

Installation Torque Recommended in-lb

480 LBS/in

Material

ALUMINUM

UPC

781810012093

UPC 12 Digit

7818100120933

Dimensions

Dimension - B Length fraction

6 in

Dimension - B Length inch

6 in

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.62 in

Dimension - Length Overall inch

6 in

Dimension - Thread Size

5/18-11

Dimension - Threads per inch

11

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

50

Minimum Pack Quantity

50

Pallet Quantity

12000

Resources and downloads