BURNDY
Image of 50X225OSBET 50X225OSBET, 1/2" x 2-1/4" Oval Shank Bolt, Tin Plated
Image of 50X225OSBET 50X225OSBET, 1/2" x 2-1/4" Oval Shank Bolt, Tin Plated

50X225OSBET, 1/2" x 2-1/4" Oval Shank Bolt, Tin Plated

Brand:

Burndy

Catalog ID:

50X225OSBET

Product details

General

Catalog Number

50X225OSBET

Material

SILICON BRONZE

UPC

781810355312

Dimensions

Dimension - Bolt Size fraction

1/2

Certifications And Compliance

Certification - CSA Approved

No

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

100

Minimum Pack Quantity

1

Pallet Quantity

29600

Resources and downloads