BURNDY
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel

50X400HSSBFT, 1/2" x 4" Hex Bolt, Stainless Steel, Fully Threaded

Brand:

Burndy

Catalog ID:

50X400HSSBFT

  • Stainless Steel hardware is manufactured from 18-8 non-magnetic material
  • Nut surfaces and bolt heads have American National Coarse Series, Class #2 fit

Product details

General

Catalog Number

50X400HSSBFT

Material

STAINLESS STEEL

UPC

781810371374

Dimensions

Dimension - Bolt Size fraction

1/2

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

100

Minimum Pack Quantity

100

Pallet Quantity

16800

Resources and downloads