BURNDY
Image of 556783 556783, Shear Bolt Wedge Tap Connector, 477-605 ACSR, Tap: #2-1/0
Image of 556783 556783, Shear Bolt Wedge Tap Connector, 477-605 ACSR, Tap: #2-1/0

556783, Shear Bolt Wedge Tap Connector, 477-605 ACSR, Tap: #2-1/0

Brand:

Burndy

Catalog ID:

556783

CPI Aluminum Taps are designed for use as a permanent connection for aluminum and copper conductors. CPI wedge connectors use high strength aluminum alloy, pure aluminum and a unique shear head bolt for a mechanically strong, electrically conductive and easy to install connection.

  • Industry-proven spring wedge technology easily installed with common socket or impact wrench - No Special Tools Required!
  • "Spring Like" high strength C-Body ensures permanent connection with consistent pressure on the conductors
  • Meets or exceeds current carrying capacity of conductors being connected
  • Corrosion resistant highly conductive aluminum alloys with a pure aluminum insert between conductors increases conductivity and lowers electrical resistance
  • Corrosion inhibitor factory applied for ease of installation
  • Remains permanently locked through fault current or power surges
  • Easy to remove without damage to conductor
  • May be used in non-corrosive environments to connect copper conductors
  • Excellent option for emergency storm restoration

Product details

General

Catalog Number

556783

UPC

621945683556

Conductor Related

Conductor Range

Main Conductor: 477 ACSR 26/7, 556, 600 kcmil, 636 ACSR 18/1, 605 ACSR (.856" - .953")
Tap Conductor: 1/0, 2/0, 3/0, 4/0 AAC (.368" - .522")