BURNDY
Image of Y60BHUD 60-Ton Remote Latch Head Hydraulic Crimper, Double Action Ram, 10000 psi, Uses L Dies.
Image of Y60BHUD 60-Ton Remote Latch Head Hydraulic Crimper, Double Action Ram, 10000 psi, Uses L Dies.

60-Ton Remote Latch Head Hydraulic Crimper, Double Action Ram, 10000 psi, Uses L Dies.

Brand:

Burndy

Catalog ID:

Y60BHUD

60T Remote Latch Head Crimper, Double Action, 10000 psi.

  • Remote power operated
  • Used with BURNDY L, wide L style dies

Product details

General

Application

Crimping

Application - For Use On

Copper, Aluminum, ACSR Terminals and Splices; Transmission and Distribution Connectors

Catalog Number

Y60BHUD

Crimp Force Capacity

60 ton

Die Type

L Die

Tool Type

Remote Hydraulic Crimper

Trade Name

HYPRESS™

Type

Crimper

UPC

781810010372

UPC 12 Digit

7818100103722

Dimensions

Dimensions

11.31 in x 6.75 in x 16.62 in

Height

16.62 in

Length

11.31 in

Weight

70 lb

Width

6.75 in

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Minimum Pack Quantity

1

Package Contents

Tool, Metal Case

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings