BURNDY
Image of 62HAN7075 62HAN7075, 5/8" Hex Nut, Aluminum 7075
Image of 62HAN7075 62HAN7075, 5/8" Hex Nut, Aluminum 7075

62HAN7075, 5/8" Hex Nut, Aluminum 7075

Brand:

Burndy

Catalog ID:

62HAN7075

Aluminum hardware finished with anodic coating

Product details

General

Catalog Number

62HAN7075

Material

ALUMINUM

UPC

781810441732

Dimensions

Dimension - Bolt Size fraction

5/8

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

UI

Logistics

Minimum Pack Quantity

1

Resources and downloads