BURNDY
SWSSMDLT_PHOTO_BW
SWSSMDLT_PHOTO_BW

62SWSSMDBOX, 5/8" Split Washer, Stainless Steel

Brand:

Burndy

Catalog ID:

62SWSSMDBOX

5/8" Stainless Steel Helical Spring Lock Washer.

  • Stainless Steel hardware is manufactured from 18-8 non-magnetic material
  • Nut surfaces and bolt heads have American National Coarse Series, Class #2 fit

Product details

General

Catalog Number

62SWSSMDBOX

Material

STAINLESS STEEL

UPC

621945506855

Dimensions

Dimension - Bolt Size fraction

5/8

Certifications And Compliance

Certification - CSA Approved

No

Logistics

Minimum Pack Quantity

1