BURNDY
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel

62X300HSSBFT, 5/8" x 3" Hex Bolt, Stainless Steel, Fully Threaded

Brand:

Burndy

Catalog ID:

62X300HSSBFT

  • Stainless Steel hardware is manufactured from 18-8 non-magnetic material
  • Nut surfaces and bolt heads have American National Coarse Series, Class #2 fit

Product details

General

Catalog Number

62X300HSSBFT

Material

STAINLESS STEEL

UPC

781810430842

Dimensions

Dimension - Bolt Size fraction

5/8

Certifications And Compliance

Standards - RoHS Compliance Status

UI

Logistics

Minimum Pack Quantity

1

Resources and downloads