BURNDY
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel

62X450HABBOX, 5/8" x 4-1/2" Hex Bolt, Aluminum

Brand:

Burndy

Catalog ID:

62X450HABBOX

Al Hexagon Head Bolt, 4-1/2 IN L, 5/8 IN-11 Thread Size.

Aluminum hardware finished with anodic coating

Product details

General

Catalog Number

62X450HABBOX

Connector Type

Bolt - Hex

Material

ALUMINUM

UPC

781810012260

Dimensions

Dimension - B Length fraction

1-3/4 in

Dimension - B Length inch

1.75 in

Dimension - Bolt Size fraction

5/8

Dimension - Bolt Size inch

0.5 in

Dimension - Length Overall inch

1.75 in

Dimension - Thread Size

1/2-13

Dimension - Threads per inch

13

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

50

Minimum Pack Quantity

50

Pallet Quantity

14800

Resources and downloads