BURNDY
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel

62X600HAB, 5/8" x 6" Hex Bolt, Aluminum

Brand:

Burndy

Catalog ID:

62X600HAB

5/8 x 6.00 Aluminum Bolt.

Aluminum hardware finished with anodic coating

Product details

General

Catalog Number

62X600HAB

Connector Type

Hexagonal Head Bolt

Material

ALUMINUM

UPC

781810133019

Dimensions

Dimension - B Length fraction

6 in

Dimension - B Length inch

6 in

Dimension - Bolt Size fraction

5/8

Dimension - Bolt Size inch

0.625 in

Dimension - Length Overall inch

6 in

Dimension - Thread Size

5/11-11

Dimension - Threads per inch

11

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads