BURNDY
Image of 75CHENBOX 75CHENBOX, 3/4" Hx Nut, Silicon Bronze
Image of 75CHENBOX 75CHENBOX, 3/4" Hx Nut, Silicon Bronze

75CHENBOX, 3/4" Hx Nut, Silicon Bronze

Brand:

Burndy

Catalog ID:

75CHENBOX

  • DURIUM™ silicon bronze hardware combines high strength and corrosion resistance
  • Silicon bronze per ASTM B99

Product details

General

Catalog Number

75CHENBOX

Material

SILICON BRONZE

UPC

781810311639

Dimensions

Dimension - Bolt Size fraction

3/4

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

1