BURNDY
Image of 75FWGS 75FWGS, 3/4" Flat Washer, Galvanized Steel
Image of 75FWGS 75FWGS, 3/4" Flat Washer, Galvanized Steel

75FWGS, 3/4" Flat Washer, Galvanized Steel

Brand:

Burndy

Catalog ID:

75FWGS

  • Galvanized steel hardware (bolts, nuts, flatwashers and internal tooth lockwashers) are manufactured per ASTM307 Grade A
  • Nut surfaces and bolt heads have American Standard dimensions
  • Galvanizing is per ASTM A153

Product details

General

Catalog Number

75FWGS

Connector Type

Washer - Flat

Material

GALVANIZED STEEL

UPC

781810368190

UPC 12 Digit

7818103681900

Dimensions

Dimension - Bolt Size fraction

3/4

Dimension - Bolt Size inch

0.75 in

Dimension - Inside Diameter inch

0.75 in

Dimension - Thread Size

3/4 in

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

UI

Logistics

Minimum Pack Quantity

1

Resources and downloads