BURNDY
Image of 75NWGSBOX 75NWGSBOX, 3/4" Internal Tooth Washer, Galvanized Steel
Image of 75NWGSBOX 75NWGSBOX, 3/4" Internal Tooth Washer, Galvanized Steel

75NWGSBOX, 3/4" Internal Tooth Washer, Galvanized Steel

Brand:

Burndy

Catalog ID:

75NWGSBOX

  • Galvanized steel hardware (bolts, nuts, flatwashers and internal tooth lockwashers) are manufactured per ASTM307 Grade A
  • Nut surfaces and bolt heads have American Standard dimensions
  • Galvanizing is per ASTM A153

Product details

General

Catalog Number

75NWGSBOX

Material

GALVANIZED STEEL

UPC

621945507173

Dimensions

Dimension - Bolt Size fraction

3/4

Certifications And Compliance

Certification - CSA Approved

No

Logistics

Minimum Pack Quantity

1