BURNDY
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel

75X300HSSB, 3/4" x 3" Hex Bolt, Stainless Steel

Brand:

Burndy

Catalog ID:

75X300HSSB

  • Stainless Steel hardware is manufactured from 18-8 non-magnetic material
  • Nut surfaces and bolt heads have American National Coarse Series, Class #2 fit

Product details

General

Catalog Number

75X300HSSB

Connector Type

Stainless Steel Hex Bolt

Material

STAINLESS STEEL

UPC

781810435670

Dimensions

Dimension - B Length fraction

3 in

Dimension - B Length inch

3 in

Dimension - Bolt Size fraction

3/4

Dimension - Bolt Size inch

0.75 in

Dimension - Length Overall inch

3 in

Dimension - Thread Size

3/4-10

Dimension - Threads per inch

10

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

1

Resources and downloads