BURNDY
Image of 795454 795454, Shear Bolt Wedge Tap Connector, 636 ACSR-900 kcmil, Tap: #6-#2 AAC
Image of 795454 795454, Shear Bolt Wedge Tap Connector, 636 ACSR-900 kcmil, Tap: #6-#2 AAC

795454, Shear Bolt Wedge Tap Connector, 636 ACSR-900 kcmil, Tap: #6-#2 AAC

Brand:

Burndy

Catalog ID:

795454

CPI Aluminum Taps are designed for use as a permanent connection for aluminum and copper conductors. CPI wedge connectors use high strength aluminum alloy, pure aluminum and a unique shear head bolt for a mechanically strong, electrically conductive and easy to install connection.

  • Industry-proven spring wedge technology easily installed with common socket or impact wrench - No Special Tools Required!
  • "Spring Like" high strength C-Body ensures permanent connection with consistent pressure on the conductors
  • Meets or exceeds current carrying capacity of conductors being connected
  • Corrosion resistant highly conductive aluminum alloys with a pure aluminum insert between conductors increases conductivity and lowers electrical resistance
  • Corrosion inhibitor factory applied for ease of installation
  • Remains permanently locked through fault current or power surges
  • Easy to remove without damage to conductor
  • May be used in non-corrosive environments to connect copper conductors
  • Excellent option for emergency storm restoration

Product details

General

Catalog Number

795454

UPC

621945683754

Conductor Related

Conductor Range

Main Conductor: 636 ACSR, 715, 750 kcmil, 795, 900 kcmil (.973" - 1.108")
Tap Conductor: #6, #4, #2 AAC (.162" - .292")