BURNDY
Image of AGSKIT2 AGSKIT2, Splice Kit, 8-2 AWG, Heavy Wall Heat Shrink Sleeve, Al/Cu Rated
Image of AGSKIT2 AGSKIT2, Splice Kit, 8-2 AWG, Heavy Wall Heat Shrink Sleeve, Al/Cu Rated

AGSKIT2, Splice Kit, 8-2 AWG, Heavy Wall Heat Shrink Sleeve, Al/Cu Rated

Brand:

Burndy

Catalog ID:

AGSKIT2

Splice Kit, 8-2 AWG, w/ Heavy Wall Heat Shrink Sleeve, Al/Cu Rated.

  • Dual Rated - Aluminum or Copper/Aluminum Combinations
  • Installed with common installation tools
  • Heavy wall heat shrink sleeve is lined with adhesive material providing a positive seal against moisture egress

Features: Type AGS Above Grade Splice Kit Consists Of A Standard AMS Splice/Reducer And A Heavy Wall Heat-Shrink Sleeve, The AMS Splice Is Dual Rated For Use With Aluminum And Copper Conductors And Are Constructed From High Strength, Tin Plated Aluminum That Provides Low Contact Resistance And Reduces The Effects Of Galvanic Corrosion, Connector Is Installed With Common Installation Tools, The Heavy Wall Heat Shrink Sleeve Is Lined With Adhesive Material, Providing A Positive Seal Against Moisture Egress, Heat Shrink Sleeve Is Installed With Standard Propane Torch, Or Electric Heat Gun, Material: Aluminum, Includes: (2) Slotted Hex Screws, Finish: Tin Plated

Product details

General

Application

For All Aluminum or Copper/Aluminum Combinations

Catalog Number

AGSKIT2

Connector Type

Splice/Heat Shrink Kit

EU RoHS Indicator

Yes

Hex Size

Slot

Insulation

Y

Material

Aluminum

Material - Hardware

Aluminum

Physical Attribute - Screw Type

Slot

Plated

N

Plating Type

Unplated

Sub Brand

SPLICE KIT

Temperature Rating

194° F

Type

AGSKIT, Above Grade

UPC

781810175293

UPC 12 Digit

7818101752933

Dimensions

Dimension - Height mm

0 mm

Dimension - L Length Overall mm

127 mm

Dimension - Length Overall inch

5 in

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor - AL Str Size

8 AWG;6 AWG;4 AWG;3 AWG;2 AWG

Conductor - AL Str Size Range

8 AWG-2 AWG

Conductor - Copper Solid Size

8 AWG;7 AWG;6 AWG;5 AWG;4 AWG

Conductor - Copper Solid Size Range

8 AWG-4 AWG

Conductor - Copper Str Size

8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG

Conductor - Copper Str Size Range

8 AWG-2 AWG

Conductor Size

8-2 AWG

Conductor Type

  • AL C Str-Size
  • CU C Str-Size

Certifications And Compliance

Buy American Compliant

No

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Minimum Pack Quantity

1

Resources and downloads