BURNDY
Image of B24G168G34TN B24G168G34TN Flexible Copper Braid
Image of B24G168G34TN B24G168G34TN Flexible Copper Braid

B24G168G34TN Flexible Copper Braid

Brand:

Burndy

Catalog ID:

B24G168G34TN

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

Product details

General

Catalog Number

B24G168G34TN

Connector Type

Braid

Material

Copper

Material - Ferrules

Y

Physical Attribute - Number of Braids

8

Plated

Y

UPC

621945462120

Dimensions

Dimension - L Length Overall mm

4267

Dimension - Length Overall inch

168

Length

168 in

Weight

121 lb

Electrical Ratings

Amperage Rating

1500 A

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

1

Resources and downloads